??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238730 - SACCEC-M12FS-5CON-M16/15,0-920X
Bill of material
PHOENIX CONTACT 1238730
Product number of the Manufacturer
1238730
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 5-position, M16 x 1.5, Bus line, cable length: 15 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCEC-M12FS-5CON-M16/15,0-920X
International product number
4063151389314
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
according to IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
No
cable type
SF/FTP
Length
15 m
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
cable construction
2xAWG24/19+2xAWG22/19
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
GTIN
4063151389314
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, 5-position, M16 x 1.5, Bus line, cable length: 15 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCEC-M12FS-5CON-M16/15,0-920X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.