??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238694 - SACC-E-MS-8CON-M16/0,5 0,14SCOX
Bill of material
PHOENIX CONTACT 1238694
Product number of the Manufacturer
1238694
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 8-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Individual wires, cable length: 0.5 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-MS-8CON-M16/0,5 0,14SCOX
Preview
International product number
4063151388041
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
113
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
No
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151388041
Manufacturer product designation
Device connector front mounting
Product type
SACC-E-MS-8CON-M16/0,5 0,14SCOX
URI of the product
http://www.phoenixcontact.com/product/1238694
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part