??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238680 - SACC-E-MS-5CON-M16/0,5 0,14SCOX
Bill of material
PHOENIX CONTACT 1238680
Product number of the Manufacturer
1238680
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 5-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.14 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-MS-5CON-M16/0,5 0,14SCOX
Preview
International product number
4063151387457
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
103
degree of protection
IP67
Application standards
according to IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
No
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151387457
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, 5-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.14 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-E-MS-5CON-M16/0,5 0,14SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models