??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238677 - SACCBP-FSD-4CON-M16/1,0-933SCOX
Bill of material
PHOENIX CONTACT 1238677
Product number of the Manufacturer
1238677
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, green RAL 6018, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, Rear wall/screw mounting, Bus line, cable length: 1 m, PROFINET, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-FSD-4CON-M16/1,0-933SCOX
International product number
4063151389260
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част