??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238672 - SACC-DSI-MS-5CON-M12/0,6 SCOX
Bill of material
PHOENIX CONTACT 1238672
Product number of the Manufacturer
1238672
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Universal, 5-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, Individual wires, cable length: 0.6 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-MS-5CON-M12/0,6 SCOX
Preview
International product number
4063151388942
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
No
Length
0.600 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151388942
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Universal, 5-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, Individual wires, cable length: 0.6 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSI-MS-5CON-M12/0,6 SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models