??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238660 - VS-M12FSBP-OE-94B-LI/0,5X
Bill of material
PHOENIX CONTACT 1238660
Product number of the Manufacturer
1238660
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Flush-type female connector, straight, M12-SPEEDCON, coding: D-coded , on free cable end, cable length: 5 m, PROFINET, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
VS-M12FSBP-OE-94B-LI/0,5X
Preview
International product number
4063151389437
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP65/IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
5
screened
Yes
Length
5 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
green RAL 6018
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/19; S/TQ
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151389437
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Flush-type female connector, straight, M12-SPEEDCON, coding: D-coded , on free cable end, cable length: 5 m, PROFINET, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
VS-M12FSBP-OE-94B-LI/0,5X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part