??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238585 - SACC-DSI-M12FS-17CON-M16/0,11X
Bill of material
PHOENIX CONTACT 1238585
Product number of the Manufacturer
1238585
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Universal, 17-position, Socket, straight, M12, coding: A, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.11 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12FS-17CON-M16/0,11X
International product number
4063151455514
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
500
Quantity Scale
50
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。