??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238584 - SACC-DSI-M12MS-17CON-M16/0,15X
Bill of material
PHOENIX CONTACT 1238584
Product number of the Manufacturer
1238584
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 17-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.15 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12MS-17CON-M16/0,15X
Preview
International product number
4063151455729
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
113
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
cULus Recognized, UL Recognized
Category
not relevant
screened
No
Length
0.150 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151455729
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 17-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.15 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSI-M12MS-17CON-M16/0,15X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
500
Quantity Scale
50
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part