??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238580 - SACC-DSI-M12FSL-4FE-M16XL/1,5X
Bill of material
PHOENIX CONTACT 1238580
Product number of the Manufacturer
1238580
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Power, 5-position, Socket, M12, coding: L-coded , Rear mounting, M16 x 1.5, Individual wires, cable length: 1.5 m, 2.50 mm², PEX litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12FSL-4FE-M16XL/1,5X
Preview
International product number
4063151386290
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-111
certificate/approval
cULus Recognized, EAC
Category
not relevant
screened
No
Length
1.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
14
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151386290
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Power, 5-position, Socket, M12, coding: L-coded , Rear mounting, M16 x 1.5, Individual wires, cable length: 1.5 m, 2.50 mm², PEX litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSI-M12FSL-4FE-M16XL/1,5X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part