??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238526 - SH-8EPD68A8LB2SX
Bill of material
PHOENIX CONTACT 1238526
Product number of the Manufacturer
1238526
Short Description
Cable connector
Long Description
M23, Cable connector, series: SH, straight long, shielded: yes, SPEEDCON, No. of pos.: 6+4+4+PE, 6-pos. data element, contact connection type: Pin, cable diameter range: 12 mm ... 15 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SH-8EPD68A8LB2SX
Preview
International product number
4063151385392
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
Application standards
not available
certificate/approval
not available
net weight
0.022 kg
Type of interlock
Screw locking mechanism
max. operating ambient temperature
115 °C
Number of power contacts
0
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151385392
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, series: SH, straight long, shielded: yes, SPEEDCON, No. of pos.: 6+4+4+PE, 6-pos. data element, contact connection type: Pin, cable diameter range: 12 mm ... 15 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SH-8EPD68A8LB2SX
URI of the product
http://www.phoenixcontact.com/product/1238526
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part