??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238443 - SACC-E-M12FSS-3P-M16/0,11PE PWX
Bill of material
PHOENIX CONTACT 1238443
Product number of the Manufacturer
1238443
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 3-position, M12 M12, M16 x 1.5, Individual wires, cable length: 0.11 m, 1.31 mm²
Manufacturer Type Description
SACC-E-M12FSS-3P-M16/0,11PE PWX
Preview
International product number
4063151386825
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
degree of protection
IP67
Application standards
based on IEC 61076-2-111
certificate/approval
cULus Recognized
Category
not relevant
screened
No
Length
0.110 m
type of connector connection 1
M12
type of connector connection 2
M12
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
16
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
IEC 61076-2-101-A1 M12-D
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151386825
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, 3-position, M12 M12, M16 x 1.5, Individual wires, cable length: 0.11 m, 1.31 mm²
Product type
SACC-E-M12FSS-3P-M16/0,11PE PWX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat