??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238433 - SH-8EP008A9LB4SX
Bill of material
PHOENIX CONTACT 1238433
Product number of the Manufacturer
1238433
Short Description
Coupler connector
Long Description
Coupler connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SH-8EP008A9LB4SX
Preview
International product number
4063151385958
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Application standards
not available
certificate/approval
not available
net weight
0.105 kg
Type of interlock
Screw locking mechanism
max. operating ambient temperature
115 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151385958
Manufacturer product designation
Coupler connector
Manufacturer product description
Coupler connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SH-8EP008A9LB4SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part