??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238380 - SACC-DSI-M12MSK-4PE-M16XL/0,5X
Bill of material
PHOENIX CONTACT 1238380
Product number of the Manufacturer
1238380
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Power, 5-position, M12 M12, Rear mounting, M16 x 1.5, cable length: 0.5 m, 2.50 mm², PEX litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12MSK-4PE-M16XL/0,5X
Preview
International product number
4063151386320
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-111
certificate/approval
not available
Category
not relevant
screened
No
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
M12
Color of coat
Variable
flame retardant
No
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
14
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
IEC 61076-2-101-A1 M12-D
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151386320
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Power, 5-position, M12 M12, Rear mounting, M16 x 1.5, cable length: 0.5 m, 2.50 mm², PEX litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSI-M12MSK-4PE-M16XL/0,5X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
40
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part