??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238367 - SACC-EC-MS-4CON-M16/0,5 SCO YEX
Bill of material
PHOENIX CONTACT 1238367
Product number of the Manufacturer
1238367
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 4-position, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-EC-MS-4CON-M16/0,5 SCO YEX
International product number
4063151386856
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat