??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1238290000 - DEK 5/6 MC NE BL
Bill of material
Weidmueller 1238290000
Preview
Product number of the Manufacturer
1238290000
Manufacturer Type Description
DEK 5/6 MC NE BL
Short Description
Terminal marking, Pitch in mm: 6.00, Printed characters: neutral, horizontal and vertical, blue
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118267327
Manufacturer Name
Weidmueller Group
Grid dimensions
6 mm
color
blue
Without halogens
Yes
Mass
0.000 kg
depth
2.373 mm
height
5.2 mm
width
5.900 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models