??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238262 - SACC-CI-M12FSX-8CON-L180X
Bill of material
PHOENIX CONTACT 1238262
Product number of the Manufacturer
1238262
Short Description
Contact carrier
Long Description
Contact carrier, Ethernet CAT6A, 8-position, Socket, straight, M12, coding: X, PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CI-M12FSX-8CON-L180X
Preview
International product number
4063151455071
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
73
degree of protection
IP67
Application standards
IEC 61076-2-109
certificate/approval
not available
Category
6A
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151455071
Manufacturer product designation
Contact carrier
Manufacturer product description
Contact carrier, Ethernet CAT6A, 8-position, Socket, straight, M12, coding: X, PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-CI-M12FSX-8CON-L180X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok