??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238261 - K-8E-OE/10,0-H00/M23M9-C5-SX
Bill of material
PHOENIX CONTACT 1238261
Product number of the Manufacturer
1238261
Short Description
Cable plug in molded plastic
Long Description
Cable plug in molded plastic, series: KSH, M23-Socket, Straight, plastic molded, number of positions: 4+4+4+PE, Type of locking: SPEEDCON, cable length: 10 m, shielded: yes, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
K-8E-OE/10,0-H00/M23M9-C5-SX
International product number
4063151384159
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part