??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238243 - SACC-DSI-M12MS-12CON-M16/1,0X
Bill of material
PHOENIX CONTACT 1238243
Product number of the Manufacturer
1238243
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Universal, 12-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 1 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12MS-12CON-M16/1,0X
International product number
4063151385705
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
113
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part