??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238229 - SACC-CI-M12FSD-4CON-SHTOR3250EX
Bill of material
PHOENIX CONTACT 1238229
Product number of the Manufacturer
1238229
Short Description
Contact carrier
Long Description
Contact carrier, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CI-M12FSD-4CON-SHTOR3250EX
International product number
4063151458683
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
Application standards
not available
certificate/approval
cULus Recognized, EAC
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151458683
Manufacturer product designation
Contact carrier
Manufacturer product description
Contact carrier, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-CI-M12FSD-4CON-SHTOR3250EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)