??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238197 - SACCBP-FS-3P-M16XL/3,0-28RX
Bill of material
PHOENIX CONTACT 1238197
Product number of the Manufacturer
1238197
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, Socket, straight, M12, coding: A, Rear mounting, Cable connection, cable length: 3 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-FS-3P-M16XL/3,0-28RX
International product number
4063151384500
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part