??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238153 - SACC-DSI-M12FST-4CON-M16/3,0X
Bill of material
PHOENIX CONTACT 1238153
Product number of the Manufacturer
1238153
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Power, 4-position, M12 M12, Rear mounting, M16 x 1.5, Individual wires, cable length: 3 m, 1.31 mm², UL/cUL stranded hook-up wire
Manufacturer Type Description
SACC-DSI-M12FST-4CON-M16/3,0X
Preview
International product number
4063151384371
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
degree of protection
IP67
Application standards
IEC 61076-2-111
certificate/approval
not available
Category
not relevant
screened
No
Length
3 m
type of connector connection 1
M12
type of connector connection 2
M12
Color of coat
Variable
flame retardant
No
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
16
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
IEC 61076-2-101-A1 M12-D
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151384371
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Power, 4-position, M12 M12, Rear mounting, M16 x 1.5, Individual wires, cable length: 3 m, 1.31 mm², UL/cUL stranded hook-up wire
Product type
SACC-DSI-M12FST-4CON-M16/3,0X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat