??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238140 - SACC-E-M12FSS-4P-M16XL/1,0 PEX
Bill of material
PHOENIX CONTACT 1238140
Product number of the Manufacturer
1238140
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Power, 4-position, Socket, M12, coding: S power , Front mounting, Square flange, Individual wires, cable length: 1 m, 0.34 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-M12FSS-4P-M16XL/1,0 PEX
Preview
International product number
4063151384296
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
degree of protection
IP67
Application standards
based on IEC 61076-2-111
certificate/approval
cULus Recognized
Category
not relevant
screened
No
Length
1 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151384296
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Power, 4-position, Socket, M12, coding: S power , Front mounting, Square flange, Individual wires, cable length: 1 m, 0.34 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-E-M12FSS-4P-M16XL/1,0 PEX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part