??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238126 - SACCBP-M12FSD-4P-M16/1,73-93EX
Bill of material
PHOENIX CONTACT 1238126
Product number of the Manufacturer
1238126
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, Socket, straight, M12, coding: D, Rear wall/screw mounting, Bus line, cable length: 1.73 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12FSD-4P-M16/1,73-93EX
International product number
4063151385330
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
5
screened
No
cable type
SF/FTP
Length
1.730 m
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7, SF/UTP
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151385330
Manufacturer product designation
Device connector, rear mounting
Product type
SACCBP-M12FSD-4P-M16/1,73-93EX
URI of the product
http://www.phoenixcontact.com/product/1238126
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part