??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238074 - VS-M12FSBP-OE-93E-LI/0,3X
Bill of material
PHOENIX CONTACT 1238074
Product number of the Manufacturer
1238074
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position, water blue RAL 5021, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, M16 x 1.5, Bus line, cable length: 0.3 m, 0.14 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
VS-M12FSBP-OE-93E-LI/0,3X
International product number
4063151385019
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part