??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238069 - SACC-E-FS-4CON-M16/0,5-18AWGX
Bill of material
PHOENIX CONTACT 1238069
Product number of the Manufacturer
1238069
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 4-position, Socket, straight, coding: A, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.75 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-FS-4CON-M16/0,5-18AWGX
International product number
4063151385101
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok