??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238055 - SACC-DSI-MS-12P-L180 SCO SH WNX
Bill of material
PHOENIX CONTACT 1238055
Product number of the Manufacturer
1238055
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 12-position-SPEEDCON, Rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-MS-12P-L180 SCO SH WNX
International product number
4063151432256
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
103
degree of protection
IP67
Application standards
not available
certificate/approval
cULus Recognized
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
variable
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151432256
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 12-position-SPEEDCON, Rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSI-MS-12P-L180 SCO SH WNX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part