??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238025 - SACC-BP-F-M12/M15-6-THR PW WOX
Bill of material
PHOENIX CONTACT 1238025
Product number of the Manufacturer
1238025
Short Description
Connector
Long Description
Connector
Manufacturer Type Description
SACC-BP-F-M12/M15-6-THR PW WOX
Preview
International product number
4063151432119
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151432119
Manufacturer product designation
Connector
Manufacturer product description
Connector
Product type
SACC-BP-F-M12/M15-6-THR PW WOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част