??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1237433 - VS-FSBPXS-OE-94F/0,5X
Bill of material
PHOENIX CONTACT 1237433
Product number of the Manufacturer
1237433
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12-SPEEDCON, coding: X, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 0.5 m, Ethernet 10 Gbit, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
VS-FSBPXS-OE-94F/0,5X
Preview
International product number
4063151383442
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
50 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Insertion cycles, min.
100
material of housing
PPA
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
0.500 m
Screw-in thread
M12
With thread
No
GTIN
4063151383442
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12-SPEEDCON, coding: X, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 0.5 m, Ethernet 10 Gbit, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
VS-FSBPXS-OE-94F/0,5X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models