??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1235255 - CRIMPFOX DMCC SET
Bill of material
PHOENIX CONTACT 1235255
Product number of the Manufacturer
1235255
Short Description
Crimping pliers set
Long Description
Crimping tool set, consisting of CRIMPFOX-M (tool), crimp inserts, and crimping stamps for shielded connectors of the DMCC 0.5 series with connected data cable for crimping 1-pair, 2-pair, and 4-pair housings, packaged in a robust case.
Manufacturer Type Description
CRIMPFOX DMCC SET
Preview
International product number
4063151337957
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
24
heating- + sanitary mechanic set present
No
e-mechanic set present
No
Packaging
case
GTIN
4063151337957
Manufacturer product designation
Crimping pliers set
Manufacturer product description
Crimping tool set, consisting of CRIMPFOX-M (tool), crimp inserts, and crimping stamps for shielded connectors of the DMCC 0.5 series with connected data cable for crimping 1-pair, 2-pair, and 4-pair housings, packaged in a robust case.
Product type
CRIMPFOX DMCC SET
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok