您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1231074
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector
Connector (unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/44/03/90/1231074.prj},{NB=1231074},{MANUID=1231074},{AAO663=4063151331559},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85359000},{AAO676=1231074},{DESCSHORT=Connector},{DESCLONG=Connectors for energy storage, Range of articles: BPP, Connector, housing material: PPE, color: red/black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Type of contact: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm},{MANUTYPEDESC=ES-C1F-C-CO1},{PREVIEW=../../../_pool_/59/a0/154022_1000_int_04.png},{INTNO=4063151331559}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1231074 - ES-C1F-C-CO1
Bill of material
PHOENIX CONTACT 1231074
Product number of the Manufacturer
1231074
Short Description
Connector
Long Description
Connectors for energy storage, Range of articles: BPP, Connector, housing material: PPE, color: red/black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Type of contact: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Manufacturer Type Description
ES-C1F-C-CO1
Preview
International product number
4063151331559
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
GTIN
4063151331559
Manufacturer product designation
Connector
Manufacturer product description
Connectors for energy storage, Range of articles: BPP, Connector, housing material: PPE, color: red/black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Type of contact: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Manufacturer product family
BPP
Product type
ES-C1F-C-CO1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85359000
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型