??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1231071 - ES-FT-C4M-CO1
Bill of material
PHOENIX CONTACT 1231071
Product number of the Manufacturer
1231071
Short Description
Device connector front mounting
Long Description
Connectors for energy storage, Range of articles: BPP, Device connector front mounting, housing material: PPE, color: red/black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 26 A, Connection method: Crimp, Type of contact: Pin
Manufacturer Type Description
ES-FT-C4M-CO1
Preview
International product number
4063151331542
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
Pole number
1
Degree of protection (IP), mounted
IP66 / IP68 (2 m / 24 h)
max. operating ambient temperature
85 °C
PE connection present
No
Insertion cycles, min.
100
material of housing
PPE
screen connection present
No
Number of control contacts
1
Connection on the inside
Crimp
Inside connection
Crimp
GTIN
4063151331542
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Connectors for energy storage, Range of articles: BPP, Device connector front mounting, housing material: PPE, color: red/black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 26 A, Connection method: Crimp, Type of contact: Pin
Manufacturer product family
BPP
Product type
ES-FT-C4M-CO1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85359000
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model