??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1230130000 - TW PRV16 0-15
Bill of material
Weidmueller 1230130000
Preview
Product number of the Manufacturer
1230130000
Manufacturer Type Description
TW PRV16 0-15
Short Description
Partition plate (terminal) Printed 0-15, horizontally, 225 mm x 100 mm, grey
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118013825
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Mass
0.026 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models