??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
123-0901-801
Bill of material
123-0901-801
Part Number
123-0901-801
Description
SMP3 Bullet Adapter, Female-Female
Type
Standard
Termination Style
Bullet Adapter
Termination Type
Solder
Gender
Male
Body Style
Straight
Mounting Style
N/A
Impedance
50 Ohm
Max Frequency
67 Ghz
Body Material
Beryllium Copper
Body Plating
Gold
Contact Plating
Gold
Previews
3D
2D
Download CAD models