??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1227890000 - WEW 35/1 GR
Bill of material
Weidmueller 1227890000
Preview
Product number of the Manufacturer
1227890000
Manufacturer Type Description
WEW 35/1 GR
Short Description
End bracket, Wemid, grey, Rail: TS 35, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118012057
Manufacturer Name
Weidmueller Group
color
gray
material
Plastic
Type of locking
screwable
Combustibility class
V2
Assembly type
Top-hat rail TH35
Mass
0.035 kg
depth
62.5 mm
height
56 mm
width
12.348 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models