??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1227559 - NBC-R4OC/0,5-BC5/R4OC
Bill of material
PHOENIX CONTACT 1227559
Product number of the Manufacturer
1227559
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 0.5 m, CAT5, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-R4OC/0,5-BC5/R4OC
Preview
International product number
4063151321352
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Application standards
not available
certificate/approval
cULus Listed, EAC
Category
5
screened
Yes
Length
0.500 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
RJ45 8(4)
Color of coat
Grey
Oil-resistant in accordance EN 60811-2-1
No
cable construction
4x2x26 AWG 7, S/UTP
case connector connection 1
not relevant
case connector connection 2
not relevant
color anti-kink sleeve
Grey
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151321352
Manufacturer product designation
Patch cable
Manufacturer product description
Patch cable, degree of protection: IP20, cable length: 0.5 m, CAT5, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
Product type
NBC-R4OC/0,5-BC5/R4OC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models