??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1224-22 - Conc. const. univ. install. housing
Bill of material
1224-22
Article number
1224-22
LOD Level
Designation
Conc. const. univ. install. housing, 150 x 90 x 70 mm, with mineral fibreboard
Length
150 mm
Width
90 mm
Depth
70 mm
Installation opening
100 x 40 mm
Device installation depth
60 mm
Ceiling thickness
>= 140 mm
Wall thickness
>= 110 mm
EAN code
4013456490024
Individual net weight
119.500 g
Single volume
1.090 L
ETIM 40
EC002601
Data sheet
HTML (Online)
INFOTEXT
Universal installation housing 2-part, plastic and front part with mineral fibreboard, for concrete ceilings and walls Base area at least 150 mm x 80 mm, depth at least 50 mm Opening dimension ____________ mm (max. 100 x 40 mm) Installation depth ________ mm (max. 60 mm) Protection class IP 3X DIN EN 60529, on formwork Manufacturer/Type: Kaiser 1224-22
Previews
3D
Dimension
2D
Download CAD models