??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1224-22 - Conc. const. univ. install. housing
Bill of material
1224-22
Order Number
1224-22
LOD Level
Designation
Conc. const. univ. install. housing, 150 x 90 x 70 mm, with mineral fibreboard
Length
150 mm
Width
90 mm
Depth
70 mm
Example of application
100 x 40 mm
Device installation depth
60 mm
Ceiling thickness
>= 140 mm
Wall thickness
>= 110 mm
EAN-Code
4013456490024
Individual net weight
119.500 g
Single volume
1.090 L
ETIM 40
EC002601
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models