??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
122373
Bill of material
122373
Part Number
122373
Description
RF Connector TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
C1
Cable Type
RG-55,RG-142,RG-223,RG-400,Belden 83242,Times SF-142B
Impedance
50
Insulator Material
Delrin
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10070
Size Category
Miniature
Previews
3D
2D
Download CAD models