??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1222455 - ERS 1000-SRT BK
Bill of material
PHOENIX CONTACT 1222455
Product number of the Manufacturer
1222455
Short Description
Sensor
Long Description
Sensor module for the ERS 1000 room operator panel for measuring relative humidity and temperature, color: black
Manufacturer Type Description
ERS 1000-SRT BK
Preview
International product number
4063151312688
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
GTIN
4063151312688
Manufacturer product designation
Sensor
Manufacturer product description
Sensor module for the ERS 1000 room operator panel for measuring relative humidity and temperature, color: black
Product type
ERS 1000-SRT BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90321080
Country of origin
AT
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part