??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1220878 - PV-PRO/M/F-200/F-1000/8
Bill of material
PHOENIX CONTACT 1220878
Product number of the Manufacturer
1220878
Short Description
Fuse plug
Long Description
Fuse, Range of articles: Sunclix, Fuse plug, color: black, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 8 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Manufacturer Type Description
PV-PRO/M/F-200/F-1000/8
Preview
International product number
4063151308032
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
GTIN
4063151308032
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse, Range of articles: Sunclix, Fuse plug, color: black, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 8 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Manufacturer product family
Sunclix
Product type
PV-PRO/M/F-200/F-1000/8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
85363010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models