??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
1220.20.33F - Self aligning joint
Bill of material
1200.20.33F
Bore
20
A
57 mm
B
20 mm
C
33 mm
D
20 mm
E
19 mm
KK
M8x1.25
SW
7 mm
SW1
11 mm
SW2
13 mm
SW3
17 mm
T
5 mm
Weight
60 g
Previews
3D
Dimension
2D
Download CAD models