??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
122
Bill of material
122 - 3
Model number
122 - 3
Force
2500 N
Force
1250 N
Force
2800 N
Force
1400 N
(X1) YIELD (F1:Fi)
9:1 N
(X2) YIELD (F2:Fi)
4,5:1 N
Angle
71 °
Weight
490 g
A
60 mm
B
55.5 mm
C
101.5 mm
D
50 mm
E
25.5 mm
F
32,5 - 41 mm
G
41 mm
H
65.5 mm
H2
201.5 mm
J
14 mm
K
M8 mm
L
232 mm
M
Ø6 mm
N
7 x 11,5 mm
X1
16 mm
X2
50 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/122.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/122.pdf
Previews
3D
Dimension
2D
Download CAD models