??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1216188 - NBC-M12MSD/0,3-93X/M12MSD OD
Bill of material
PHOENIX CONTACT 1216188
Product number of the Manufacturer
1216188
Short Description
Network cable
Long Description
Network cable, Plug straight M12, coding: D, on Plug straight M12, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
NBC-M12MSD/0,3-93X/M12MSD OD
International product number
4063151298104
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Application standards
not available
certificate/approval
not available
Without halogens
No
Coding (head 1)
D-coded
screened
No
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Coding
D-coded
Torsion-resistant
No
Hybrid cable
No
GTIN
4063151298104
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Plug straight M12, on Plug straight M12, for outdoor applications, with high-grade steel knurl
Product type
NBC-M12MSD/0,3-93X/M12MSD OD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part