??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1213999 - CRIMPFOX CENTRUS 6S SET
Bill of material
PHOENIX CONTACT 1213999
Product number of the Manufacturer
1213999
Short Description
Tool set
Long Description
Tool bag, equipped, black
Manufacturer Type Description
CRIMPFOX CENTRUS 6S SET
Preview
International product number
4055626212715
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
1
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
0
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
bag
total number of tools
3
GTIN
4055626212715
Manufacturer product designation
Tool set
Manufacturer product description
Cutting, stripping, and crimping set, packaged in a tools case, comprising CUTFOX 18, WIREFOX 10, CRIMPFOX CENTRUS 6S, AI SORTI BOX RD, TOOL-KIT STANDARD EMPTY
Product type
CRIMPFOX CENTRUS 6S SET
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82060000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part