??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1213538 - Concealed pin hinges - 100° opening
Bill of material
12-1-3538
PREVIEW
Reference
12-1-3538
Material
304 stainless steel
Finish
raw
A
80 mm
C
2 mm
D
4 mm
E
40 mm
weight
45 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25830-concealed-pin-hinges-1000-opening.html
Previews
3D
Dimension
2D
Download CAD models