??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1213201 - AI 2,5 -8 GY -1000
Bill of material
PHOENIX CONTACT 1213201
Product number of the Manufacturer
1213201
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: gray
Manufacturer Type Description
AI 2,5 -8 GY -1000
Preview
International product number
4055626280813
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
67
nominal cross section
2.500 mm^2
color
Grey
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
8 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4055626280813
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: gray
Product type
AI 2,5 -8 GY -1000
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част