??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212837 - CUTFOX-SP BOLT VDE_DB
Bill of material
PHOENIX CONTACT 1212837
Product number of the Manufacturer
1212837
Short Description
Diagonal cutter
Long Description
Diagonal cutter, min. cross section: 0 mm²
Manufacturer Type Description
CUTFOX-SP BOLT VDE_DB
Preview
International product number
4055626045573
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
length
200 mm
Net weight
356.100 g
overall length
200 mm
VDE tested
Yes
grip casing
multi component sleeves
suitable for max. bolt diameter
4 mm
insulated (according to norm)
Yes
cutting blade exchangeable
No
construction/operation
Mechanical one-hand
suitable for cutting of mesh cable trays
No
GTIN
4055626045573
Manufacturer product designation
Diagonal cutter
Manufacturer product description
Bolt cutter, induction-hardened cutting, size: 200 mm, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)
Product type
CUTFOX-SP BOLT VDE_DB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part