??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212831 - CUTFOX-SP BOLT VDE
Bill of material
PHOENIX CONTACT 1212831
Product number of the Manufacturer
1212831
Short Description
Diagonal cutter
Long Description
Diagonal cutter, min. cross section: 0 mm²
Manufacturer Type Description
CUTFOX-SP BOLT VDE
Preview
International product number
4055626045504
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
200 mm
Net weight
320.360 g
overall length
200 mm
VDE tested
Yes
grip casing
multi component sleeves
suitable for max. bolt diameter
4 mm
insulated (according to norm)
Yes
cutting blade exchangeable
No
construction/operation
Mechanical one-hand
suitable for cutting of mesh cable trays
No
GTIN
4055626045504
Manufacturer product designation
Diagonal cutter
Manufacturer product description
Power diagonal cutter, 200 mm, induction-hardened cutting, VDE 1000 V AC/ 1500 V DC tested
Product type
CUTFOX-SP BOLT VDE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.