??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212818 - UNIFOX-PE VDE_DB
Bill of material
PHOENIX CONTACT 1212818
Product number of the Manufacturer
1212818
Short Description
Pointed pliers
Long Description
Pointed pliers, black
Manufacturer Type Description
UNIFOX-PE VDE_DB
Preview
International product number
4046356994835
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
142
overall length
200 mm
GTIN
4046356994835
Manufacturer product designation
Pointed pliers
Manufacturer product description
Needle-nose pliers, angled design, with opening spring and locking device, finely notched gripping surface, 1.5 mm² and 2.5 mm² can be stripped, integrated M8 - M10 ring wrench, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)
Product type
UNIFOX-PE VDE_DB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part