??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212811 - UNIFOX-PC VDE_DB
Bill of material
PHOENIX CONTACT 1212811
Product number of the Manufacturer
1212811
Short Description
Pointed pliers
Long Description
Tool, black
Manufacturer Type Description
UNIFOX-PC VDE_DB
Preview
International product number
4046356994750
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
overall length
205 mm
GTIN
4046356994750
Manufacturer product designation
Pointed pliers
Manufacturer product description
Needle-nose pliers with cutter, 45° angle, notched gripping surface, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)
Product type
UNIFOX-PC VDE_DB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part